IESNA:LM-63-2002
[TEST]P942610
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-950-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31956
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2915 2896.8 2858.6 2825.3 2817 2820.4 2830.3 2848.6 2865.2 2870.2
2871.8 2896.8 2948.3 3033 3174.1 3373.5 3616 3908.3 4282 4727.2
5232.1 5850 6599.1 7451.2 8368 9353 10298.1 10738.3 10093.8 7800
4243.8 1197.6 367.1 217.6 124.6 51.5 0
2915 2905.1 2865.2 2832 2823.7 2825.3 2835.3 2853.6 2868.5 2873.5
2876.8 2903.4 2953.2 3042.9 3180.8 3381.8 3627.6 3921.6 4305.3 4750.4
5272 5908.1 6687.1 7520.9 8454.4 9464.3 10389.5 10788.1 9992.5 7625.6
4046.2 1122.8 355.5 199.3 116.3 46.5 0
2915 2901.7 2863.5 2828.7 2813.7 2815.4 2820.4 2830.3 2837 2843.6
2853.6 2881.8 2935 3019.7 3159.2 3343.6 3579.4 3858.5 4218.9 4659.1
5208.9 5896.5 6703.7 7600.7 8530.8 9517.5 10449.3 10934.3 10344.6 8236.8
4889.9 1803.8 481.7 239.2 141.2 54.8 0
2915 2895.1 2858.6 2820.4 2800.4 2795.4 2798.8 2800.4 2800.4 2812
2828.7 2860.2 2913.4 2996.4 3116 3292.1 3526.3 3812 4172.4 4610.9
5205.5 5916.4 6823.3 7844.8 8891.3 9917.7 10876.1 11417.6 11118.6 9560.6
6564.2 3175.8 956.7 348.8 169.4 53.2 0
2915 2895.1 2860.2 2820.4 2795.4 2790.5 2793.8 2793.8 2793.8 2807.1
2837 2865.2 2910 2981.5 3089.4 3252.2 3488.1 3782.1 4144.2 4605.9
5215.5 6027.7 7075.8 8316.6 9592.2 10735 11656.8 12241.5 12311.2 11514
9181.9 5522.8 2345.3 598 201 46.5 0
2915 2890.1 2855.2 2815.4 2788.8 2783.8 2788.8 2795.4 2795.4 2808.7
2840.3 2863.5 2898.4 2974.8 3089.4 3252.2 3481.4 3782.1 4150.8 4637.5
5273.6 6147.3 7320 8750.1 10201.8 11462.5 12386 13073.6 13495.5 13226.4
11464.1 8049.1 3855.1 1210.9 257.5 59.8 0
2915 2895.1 2858.6 2817 2790.5 2783.8 2787.1 2793.8 2793.8 2807.1
2837 2868.5 2913.4 2986.5 3099.4 3265.5 3498 3790.4 4155.8 4617.5
5227.1 6041 7094.1 8316.6 9578.9 10746.6 11710 12381 12470.7 11593.7
9392.9 5735.4 2254 581.3 167.8 44.8 0
2915 2898.4 2863.5 2822 2795.4 2788.8 2793.8 2798.8 2803.7 2817
2838.6 2873.5 2930 3014.7 3135.9 3303.7 3541.2 3830.2 4190.7 4642.5
5240.4 5994.5 6906.4 7901.3 8919.5 9947.6 10922.6 11469.1 11095.4 9635.4
6751.9 3245.6 968.4 363.8 172.7 53.2 0
2915 2903.4 2866.9 2827 2805.4 2802.1 2808.7 2822 2833.6 2845.3
2860.2 2890.1 2948.3 3039.6 3175.8 3363.5 3597.7 3881.7 4237.2 4667.4
5212.2 5888.2 6680.5 7545.9 8449.4 9426.1 10386.1 10869.5 10361.2 8617.2
5444.7 2139.4 612.9 292.3 156.1 63.1 0
2915 2906.7 2868.5 2828.7 2810.4 2808.7 2820.4 2843.6 2863.5 2875.2
2886.8 2916.7 2971.5 3064.5 3207.4 3408.3 3654.2 3951.5 4316.9 4758.7
5270.3 5906.5 6639 7461.1 8334.8 9303.2 10225 10587.1 9902.8 7687
4212.3 1269 387 196 104.6 41.5 0
2915 2905.1 2868.5 2828.7 2810.4 2810.4 2822 2843.6 2865.2 2875.2
2885.1 2910 2966.5 3054.6 3195.7 3391.7 3635.9 3946.5 4313.6 4732.1
5235.4 5845 6574.2 7401.4 8235.2 9203.5 10145.3 10590.4 10012.4 7917.9
4486.3 1410.2 408.6 212.6 109.6 38.2 0
